Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22033-3 |
| Durometer | 80 |
| Inside diameter IN | 0.301 |
| Inside diameter MM | 7.645 |
| Product material | Ethylene propylene rubber (EPR) |
| Thickness IN | 6.400 |
| Thickness MM | 1.630 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |