Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22033-8 |
| Durometer | 80 |
| Inside diameter IN | 0.640 |
| Inside diameter MM | 16.256 |
| Item type | O-Ring |
| Outside diameter IN | 0.820 |
| Outside diameter MM | 20.828 |
| Product color finish | Black with green dot |
| Product height in | 0.818 |
| Product height mm | 20.777 |
| Product length in | 0.087 |
| Product length mm | 2.210 |
| Product material | Ethylene propylene rubber (EPR) |
| Product width in | 0.818 |
| Product width mm | 20.777 |
| Thickness IN | 0.090 |
| Thickness MM | 2.286 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |