Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.313 |
| Inside diameter MM | 7.938 |
| Item type | O-Ring |
| Outside diameter IN | 0.438 |
| Outside diameter MM | 11.113 |
| Product color finish | Black |
| Product material | Viton |
| Thickness IN | 0.063 |
| Thickness MM | 1.59 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789145932 |
| Proposition 65 | Cancer and Reproductive Harm |
