Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 22046-116 |
| Durometer | 90 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Item type | O-Ring |
| Product material | Viton |
| Thickness IN | 0.094 |
| Thickness MM | 2.381 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |