Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22046-12 |
| Durometer | 90 |
| Inside diameter IN | 0.375 |
| Inside diameter MM | 9.525 |
| Item type | O-Ring |
| Product height in | 0.500 |
| Product height mm | 12.700 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Viton |
| Product width in | 0.500 |
| Product width mm | 12.700 |
| Thickness IN | 0.063 |
| Thickness MM | 1.587 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146136930 |
| Proposition 65 | Cancer and Reproductive Harm |