Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hoses and fittings
Connectors and quick disconnect couplings
Adapters and swivel joints
Steel adapters
22046-127
o'ring
22046-127
Tools
Add to comparison
Add to comparison
22046-127
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Durometer
90
Inside diameter IN
1.438
Inside diameter MM
36.513
Item type
O-Ring
Product material
Viton
Thickness IN
0.094
Thickness MM
2.38
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm