Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22046-16 |
| Durometer | 90 |
| Inside diameter IN | 0.625 |
| Inside diameter MM | 15.875 |
| Item type | O-Ring |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Viton |
| Product width in | 0.750 |
| Product width mm | 19.050 |
| Thickness IN | 0.063 |
| Thickness MM | 1.587 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |