Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22046-219 |
| Durometer | 90 |
| Inside diameter IN | 1.313 |
| Inside diameter MM | 33.337 |
| Item type | O-Ring |
| Product height in | 1.563 |
| Product height mm | 39.688 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Viton |
| Product width in | 1.563 |
| Product width mm | 39.688 |
| Thickness IN | 0.125 |
| Thickness MM | 3.175 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158062 |
