Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22046-232 |
| Durometer | 90 |
| Inside diameter IN | 2.730 |
| Inside diameter MM | 69.342 |
| Item type | O-Ring |
| Outside diameter IN | 3.000 |
| Outside diameter MM | 76.200 |
| Product color finish | Black |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 0.125 |
| Product length mm | 3.175 |
| Product material | Viton |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Thickness IN | 0.130 |
| Thickness MM | 3.302 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146158109 |