Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22046-25 |
| Durometer | 90 |
| Inside diameter IN | 1.188 |
| Inside diameter MM | 30.163 |
| Item type | O-Ring |
| Product material | Viton |
| Thickness IN | 0.063 |
| Thickness MM | 1.587 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254788 |
| Proposition 65 | Cancer and Reproductive Harm |
