Product specifications
Characteristic | Value |
|---|---|
| Durometer | 90 |
| Inside diameter IN | 1.500 |
| Inside diameter MM | 38.100 |
| Item type | O-Ring |
| Product height in | 1.625 |
| Product height mm | 41.275 |
| Product length in | 0.063 |
| Product length mm | 1.587 |
| Product material | Viton |
| Product width in | 1.625 |
| Product width mm | 41.275 |
| Thickness IN | 0.063 |
| Thickness MM | 1.59 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254801 |
| Proposition 65 | Cancer and Reproductive Harm |