Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22068-10 |
| Durometer | 90 |
| Inside diameter IN | 0.755 |
| Inside diameter MM | 19.177 |
| Item type | O-Ring |
| Outside diameter IN | 0.852 |
| Outside diameter MM | 21.641 |
| Product height in | 0.852 |
| Product height mm | 21.641 |
| Product length in | 0.097 |
| Product length mm | 2.464 |
| Product material | Viton |
| Product width in | 0.852 |
| Product width mm | 21.641 |
| Thickness IN | 9.700 |
| Thickness MM | 246.380 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254849 |
| Proposition 65 | Cancer and Reproductive Harm |
