Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22068-14 |
| Durometer | 90 |
| Inside diameter IN | 1.050 |
| Inside diameter MM | 26.670 |
| Item type | O-Ring |
| Outside diameter IN | 1.280 |
| Outside diameter MM | 32.512 |
| Product height in | 1.280 |
| Product height mm | 32.512 |
| Product length in | 0.116 |
| Product length mm | 2.946 |
| Product material | Viton |
| Product width in | 1.280 |
| Product width mm | 32.512 |
| Thickness IN | 0.120 |
| Thickness MM | 3.048 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |