Product specifications
Characteristic | Value |
|---|---|
| Durometer | 90 |
| Inside diameter IN | 1.720 |
| Inside diameter MM | 43.688 |
| Item type | O-Ring |
| Product height in | 1.956 |
| Product height mm | 49.682 |
| Product length in | 0.118 |
| Product length mm | 2.997 |
| Product material | Viton |
| Product width in | 1.956 |
| Product width mm | 49.682 |
| Thickness IN | 0.118 |
| Thickness MM | 3.00 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254887 |
| Proposition 65 | Cancer and Reproductive Harm |