Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22068-32 |
| Durometer | 90 |
| Inside diameter IN | 2.337 |
| Inside diameter MM | 59.360 |
| Item type | O-Ring |
| Product material | Viton |
| Thickness IN | 0.118 |
| Thickness MM | 2.997 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |