Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22068-4 |
| Durometer | 90 |
| Inside diameter IN | 0.351 |
| Inside diameter MM | 8.915 |
| Item type | O-Ring |
| Product height in | 0.495 |
| Product height mm | 12.573 |
| Product length in | 0.072 |
| Product length mm | 1.829 |
| Product material | Viton |
| Product width in | 0.495 |
| Product width mm | 12.573 |
| Thickness IN | 7.200 |
| Thickness MM | 1.829 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254900 |
| Proposition 65 | Cancer and Reproductive Harm |