Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 22068-6 |
| Durometer | 90 |
| Inside diameter IN | 0.468 |
| Inside diameter MM | 11.887 |
| Item type | O-Ring |
| Product height in | 0.624 |
| Product height mm | 15.850 |
| Product length in | 0.078 |
| Product length mm | 1.981 |
| Product material | Viton |
| Product width in | 0.624 |
| Product width mm | 15.850 |
| Thickness IN | 0.078 |
| Thickness MM | 1.981 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789254924 |
| Proposition 65 | Cancer and Reproductive Harm |