Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 221000-6S |
| End size 1 | -6 |
| End type 1 | Female 37 degree swivel |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 221000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146187765 |
