Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 221005-6B |
| End size 1 | -6 |
| End Type 1 | Male inverted flare |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Item type | Nut |
| Product material | Brass |
| Product serial name | 221005 |