Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 221028-12B |
| End size 1 | -12 |
| End type 1 | Female 45 degree swivel |
| Finish | Zinc |
| Hex size 1 IN | 1.181 |
| Hex size 1 MM | 30.0 |
| Item type | Nut |
| Material | Brass |
| Product material | Brass |
| Product serial name | 221028 |
