Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 221033-4-4S35 |
| End size 1 | -4 |
| End size 2 | -4 |
| End type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 221033 |