Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 221033-6-6S35 |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Item type | Nut |
| Product material | Carbon steel |
| Product serial name | 221033 |