Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 221501-12-10S |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Product material | Carbon steel |
| Thread sealant | No |
| Working temp max C | 204 |
| Working temp max F | 400 |
| Working temp min C | -54 |
| Working temp min F | -65 |
