Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 221501-20-16SAC |
| End size 1 | -20 |
| End size 2 | -16 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 5 IN | 2.008 |
| Hex size 5 MM | 51.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 221501 |
