Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2216-1-12-12SY1 |
| End size 1 | -12 |
| End size 2 | -12 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male ORB ISO 11926-3 |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2216-1-Y1 |
