Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2216-1-16-20S |
| End size 1 | -16 |
| End size 2 | -20 |
| End Type 1 | Female pipe (NPTF) |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Zinc |
| Hex size 5 IN | 1.890 |
| Hex size 5 MM | 48.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2216 |
| Thread sealant | Yes |
| Thread size 1 | 1-11 1/2 NPTF |
| Thread size 2 | 1 5/8-12 UN |
