Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 2216-1-4-6S |
| Complete connector | No |
| End size 1 | -4 |
| End size 2 | -6 |
| End type 1 | Female pipe (NPTF) |
| End type 2 | Male ORB ISO 11926-3 |
| Finish plating | Dura-Kote |
| Hex size 5 MM | 19.100 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2216 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Thread size 2 | 9/16-18 UNF |
