Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 2216-1-6-6S |
| End type 1 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.200 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 9/16-18 UNF |
| Tube outside diameter 1 IN | 0.375 |
| Tube outside diameter 1 MM | 9.5 |
| Tube outside diameter 2 IN | 0.375 |
| Tube outside diameter 2 MM | 9.5 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146173997 |
