Product specifications
Characteristic | Value |
|---|---|
| Brand | Weatherhead by Danfoss |
| Catalog Item | 2216-12-12S-BG |
| End Type 1 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.313 |
| Hex size 1 MM | 33.400 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 0.750 |
| Tube outside diameter 2 MM | 19.1 |
| Working pressure BAR | 241 |
| Working pressure PSI | 3500.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
