Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 222013-10SY1 |
| Finish | Zinc plate |
| Inside diameter IN | 0.826 |
| Inside diameter MM | 20.980 |
| Outside diameter IN | 1.202 |
| Outside diameter MM | 30.518 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 4.900 |
| Thickness MM | 1.245 |
| Type | Washer |
