Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 222013-14S |
| Finish | Zinc plate |
| Inside diameter IN | 1.130 |
| Inside diameter MM | 28.702 |
| Outside diameter IN | 1.645 |
| Outside diameter MM | 41.783 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 4.900 |
| Thickness MM | 1.245 |
| Type | Washer |