Product specifications
Characteristic | Value |
|---|---|
| Finish | Zinc plate |
| Inside diameter IN | 1.573 |
| Inside diameter MM | 39.954 |
| Outside diameter IN | 2.2310 |
| Outside diameter MM | 56.6670 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 4.900 |
| Thickness MM | 1.25 |
| Type | Washer |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146181879 |