Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 222013-3SY1 |
| Finish | Zinc plate |
| Inside diameter IN | 0.336 |
| Inside diameter MM | 8.534 |
| Outside diameter IN | 0.601 |
| Outside diameter MM | 15.265 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 0.030 |
| Thickness MM | 0.762 |
| Type | Washer |
