Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 222013-5S |
| Finish | Zinc plate |
| Inside diameter IN | 0.456 |
| Inside diameter MM | 11.582 |
| Outside diameter IN | 0.754 |
| Outside diameter MM | 19.152 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 3.500 |
| Thickness MM | 0.889 |
| Type | Washer |