Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 222013-6SY1 |
| Finish | Zinc plate |
| Inside diameter IN | 0.512 |
| Inside diameter MM | 13.005 |
| Outside diameter IN | 0.822 |
| Outside diameter MM | 20.866 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 3.500 |
| Thickness MM | 0.889 |
| Type | Washer |