Product specifications
Characteristic | Value |
|---|---|
| Catalog Item | 222013-8SY1 |
| Finish | Zinc plate |
| Inside diameter IN | 0.705 |
| Inside diameter MM | 17.907 |
| Outside diameter IN | 1.045 |
| Outside diameter MM | 26.543 |
| Product material | Carbon steel |
| Product material | Carbon steel |
| Thickness IN | 4.100 |
| Thickness MM | 1.041 |
| Type | Washer |
