Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Weatherhead by Danfoss |
| Catalog Item | 2222-1S-BG |
| End size 1 | -1 |
| End Type 1 | Male pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.156 |
| Hex size 1 MM | 4.0 |
| Item type | Adapter-plug |
| Product material | Carbon steel |
| Product serial name | 2222 |
| Thread sealant | Yes |
| Thread size 1 | 1/16-27 NPTF |
| Tube outside diameter 1 IN | 0.063 |
| Tube outside diameter 1 MM | 1.6 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
