Product specifications
Characteristic | Value |
---|---|
Brand | Danfoss |
End type 1 | Male pipe (NPTF) |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.250 |
Hex size 1 MM | 6.400 |
Item type | Adapter-straight |
Product material | Carbon steel |
Thread sealant | No |
Tube outside diameter 1 IN | 0.250 |
Tube outside diameter 1 MM | 6.400 |
Working pressure bar | 655.00 |
Working pressure psi | 9500.00 |
Working temp max C | 121 |
Working temp max F | 250 |
Working temp min C | -40 |
Working temp min F | -40 |
General specifications
Characteristic | Value |
---|---|
EAN/UPC | 810075331769 |