Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| End Type 1 | Female pipe (NPTF) |
| End Type 2 | Male 37 degree |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.375 |
| Hex size 1 MM | 34.9 |
| Product material | Carbon steel |
| Thread sealant | No |
| Thread size 2 | 1 1/16-12 UN |
| Tube outside diameter 1 IN | 0.750 |
| Tube outside diameter 1 MM | 19.1 |
| Tube outside diameter 2 IN | 0.750 |
| Tube outside diameter 2 MM | 19.1 |
| Working pressure bar | 207 |
| Working pressure PSI | 3000.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
