Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | 2239-1-2-4SY1 |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Male 37 degree bulkhead |
| End type 2 | Female pipe (NPTF) |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2239-1-Y1 |
