Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Catalog Item | 2242-1-12-14S |
| End size 1 | -12 |
| End size 2 | -14 |
| End Type 1 | Female 37 degree swivel |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.299 |
| Hex size 5 MM | 33.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2242 |
| Thread sealant | Yes |
| Thread size 2 | 3/4-14 NPTF |
