Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2246-2-4S |
| End size 1 | -2 |
| End size 2 | -4 |
| End type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2246 |
| Thread sealant | Yes |
| Thread size 1 | 7/16-20 UNF |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789286918 |
