Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2246-8-10S |
| End size 1 | -8 |
| End size 2 | -10 |
| End Type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 5 IN | 1.102 |
| Hex size 5 MM | 28.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2246 |
| Thread sealant | Yes |
| Thread size 1 | 7/8-14 UNF |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146035356 |
