Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 2246-8-8S-BG |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Female ORB port ISO 11926-1 |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.125 |
| Hex size 1 MM | 28.600 |
| Hex size 5 IN | 1.102 |
| Hex size 5 MM | 28.0 |
| Item type | Adapter-straight |
| Product material | Carbon steel |
| Product serial name | 2246 |
| Thread sealant | Yes |
| Thread size 1 | 3/4-16 UNF |
| Thread size 2 | 1/2-14 NPTF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Working pressure bar | 276 |
| Working pressure psi | 4000 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -40 |
| Working temp min F | -40 |
