Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2249-12-12S |
| Drop dimension IN | 1.660 |
| Drop dimension MM | 42.20 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male pipe (NPTF) |
| End type 2 | Male 37 degree |
| Finish plating | Zinc |
| Hex size 1 IN | 1.378 |
| Hex size 1 MM | 35.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2249 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789286994 |
