Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2250-24-24S |
| Drop dimension IN | 2.640 |
| Drop dimension MM | 67.10 |
| End size 1 | -24 |
| End size 2 | -24 |
| End type 1 | Female 37 degree swivel |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 2.244 |
| Hex size 1 MM | 57.0 |
| Hex size 5 IN | 1.969 |
| Hex size 5 MM | 50.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2250 |
| Thread sealant | Yes |
| Thread size 1 | 1 7/8-12 UN |
| Thread size 2 | 1 1/2-11 1/2 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146053367 |
