Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2252-12-12S |
| Drop dimension IN | 1.591 |
| Drop dimension MM | 40.40 |
| End size 1 | -12 |
| End size 2 | -12 |
| End type 1 | Male pipe (NPTF) swivel |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Zinc |
| Hex size 1 IN | 1.378 |
| Hex size 1 MM | 35.0 |
| Hex size 5 IN | 1.260 |
| Hex size 5 MM | 32.0 |
| Product material | Carbon steel |
| Product serial name | 2252 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789287069 |
