Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 2252-8-8S |
| Drop dimension IN | 1.230 |
| Drop dimension MM | 31.20 |
| End size 1 | -8 |
| End size 2 | -8 |
| End type 1 | Male pipe (NPTF) swivel |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.945 |
| Hex size 1 MM | 24.0 |
| Hex size 5 IN | 1.063 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-elbow |
| Product material | Carbon steel |
| Product serial name | 2252 |
| Seal material | Nitrile (NBR) |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |
| Thread size 2 | 1/2-14 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789287090 |
