Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2255-6-6S |
| Drop dimension IN | 0.990 |
| Drop dimension MM | 25.20 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End type 1 | Female pipe swivel (NPSM) |
| End type 2 | Female pipe swivel (NPSM) |
| End type 3 | Female pipe swivel (NPSM) |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.866 |
| Hex size 1 MM | 22.0 |
| Hex size 2 IN | 0.866 |
| Hex size 2 MM | 22.0 |
| Hex size 3 IN | 0.866 |
| Hex size 3 MM | 22.0 |
| Hex size 5 IN | 0.748 |
| Hex size 5 MM | 19.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2255 |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPSM |
| Thread size 2 | 3/8-18 NPSM |
| Thread size 3 | 3/8-18 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146137265 |
