Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 2255-8-8S |
| Drop dimension IN | 1.080 |
| Drop dimension MM | 27.40 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Female pipe swivel (NPSM) |
| End type 2 | Female pipe swivel (NPSM) |
| End type 3 | Female pipe swivel (NPSM) |
| Finish plating | Zinc |
| Hex size 1 IN | 0.984 |
| Hex size 1 MM | 25.0 |
| Hex size 2 IN | 0.984 |
| Hex size 2 MM | 25.0 |
| Hex size 3 IN | 0.984 |
| Hex size 3 MM | 25.0 |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-tee |
| Product material | Carbon steel |
| Product serial name | 2255 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPSM |
| Thread size 2 | 1/2-14 NPSM |
| Thread size 3 | 1/2-14 NPSM |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146053466 |
